PMP6776

PMP6776

Design files

Overview

PMP6776 is a low-cost non-isolated synchronous buck power supply. This design uses TPS56121 and TPS54620 Synchronous Buck Converters and TPS54425 and TPS54225 Step-Down Switchers to generate 7 outputs. Features include input voltage range 10.8V to 13.2V and outputs 1V at 6A, 1.5V at 4A, 1.8V at 6A, 2V at 2A, 2.5V at 8A, 3.3V at 8A, 1.2V at 4A.

Features
  • Input voltage range of design = 10.8 to 13.2V. Devices can support 4.5 to 14.5V input
  • All 7 DC/DC converters on single-sided PCB in approximately 3.5"x3.5" form factor
  • Design meets any power up sequencing requirements
  • Uses all ceramic input and output capacitors to save space and cost
  • Reference design has been built and tested

Output voltage options PMP6776.8
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) 1
Iout (Max) (A) 6
Output Power (W) 6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU046.PDF (5531 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVU573.PDF (5530 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR008.PDF (72 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVRAK2.PDF (81 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC045.ZIP (252 KB)

Design file that contains information on physical board layer of design PCB

TIDR007.PDF (202 KB)

Detailed schematic diagram for design layout and components

SLVRAK1.PDF (296 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS54225 — 4.5 V to 18 V input, 2 A synchronous step-down converter in HTSSOP package

Data sheet: PDF
DC/DC converters

TPS54425 — 4.5V to 18V Input, 4A Synchronous Step-Down Converter

Data sheet: PDF
DC/DC converters

TPS54620 — 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML
DC/DC converters

TPS56121 — 4.5-V to 14-V, 15-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP6776 Test Results Aug 19, 2013
* Test report PMP6776 Test Results x Sep 21, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos