PMP7837

PMP7837

Design files

Overview

The PMP7837 is a 4-phase synchronous boost converter that can take a 6-17V input and put out 24V at 450W. It is used for powering up to eight 50W automotive trunk amplifiers. The 4-phase synchronous design with 450kHz switching frequency per phase results in a compact and efficient circuit well suited for such applications.

Features
  • Mininum 6V input voltage supports US automotive cold cranking requirement
  • 96% peak efficiency at 12V input
  • 1.8MHz effective switching frequency
  • Ripple cancellation as a result of 4-phase design
  • Synchronous operation saves power and eases thermal design.
Output voltage options PMP7837.1
Vin (Min) (V) 6
Vin (Max) (V) 17
Vout (Nom) (V) 24
Iout (Max) (A) 15
Output Power (W) 360
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU254.PDF (605 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR242A.PDF (28 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC287.ZIP (1087 KB)

Design file that contains information on physical board layer of design PCB

SNVR241B.PDF (392 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML
DC/DC controllers

LM5122-Q1Automotive, 3-V to 65-V wide VIN, current mode synchronous boost controller with multiphase

Data sheet: PDF | HTML
MOSFETs

CSD18501Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP7837 Test Results Apr 14, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos