PMP7932

PMP7932

Design files

Overview

PMP7932 is an isolated flyback converter which accepts an input voltage of 12Vin to 24Vin and provides dual polarity ouputs of +12Vout @ 0.25A and -12V @ 0.25A.

Features
  • Ease of use with off the shelf transformer
  • Internal MOSFET
  • Split rail bias supply
  • Isolated input/output for safety
  • Small solution size
  • 300kHz and 700kHz frequency options
  • Cycle-by-Cycle current limit
  • Small device package size
  • Dmax of 90%
  • Excellent line and load regulation
Output voltage options PMP7932.1 PMP7932.2
Vin (Min) (V) 12 12
Vin (Max) (V) 24 24
Vout (Nom) (V) -12 12
Iout (Max) (A) .25 .25
Output Power (W) 3 3
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Flyback- Non Sync Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU770.PDF (992 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCT4.PDF (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCT6.ZIP (392 KB)

Files used for 3D models or 2D drawings of IC components

TIDC898.ZIP (195 KB)

Design file that contains information on physical board layer of design PCB

TIDRCT5.PDF (785 KB)

PCB layer plot file used for generating PCB design layout

TIDRCT3.PDF (191 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5000 — 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator

Data sheet: PDF
Shunt voltage references

LMV431 — 1.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP7932 Test Results Feb 6, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos