PMP7991

PMP7991

Design files

Overview

PMP7991 is a quasi-resonant isolated flyback using the LM5023 controller IC. The design accepts an input voltage of 85VAC to 265VAC and provides a selectable output of 12Vout or 5Vout capable of supplying 2A of current to the load. The quasi-resonant switching scheme helps to reduce EMI.

Features
  • Isolated flyback converter
  • Wide input range suitable for worldwide AC input condition
  • Output is switch selectable for 5V or 12V at 2A
  • Quasi-resonant switching for low EMI
Output voltage options PMP7991.1 PMP7991.2
Vin (Min) (V) 85 85
Vin (Max) (V) 265 265
Vout (Nom) (V) 5 12
Iout (Max) (A) 2 2
Output Power (W) 10 24
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAU0.PDF (1180 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRHR9.PDF (103 KB)

Detailed overview of design layout for component placement

TIDRHR8.PDF (137 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHS1.ZIP (406 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB43.ZIP (271 KB)

Design file that contains information on physical board layer of design PCB

TIDRHS0.PDF (318 KB)

PCB layer plot file used for generating PCB design layout

TIDRHR2.PDF (336 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

LM5023AC-DC quasi-Resonant current mode PWM controller

Data sheet: PDF | HTML
Shunt voltage references

LMV4311.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP7991 Test Results Sep 29, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos