PMP8673

PMP8673

Design files

Overview

The PMP8673 reference design is a synchronous boost converter optimized for high efficiency while maintaining a small form factor. This reference design has a voltage input range of 34.5-37.5V (35V nominal) and provides an output voltage of 55.5V. The synchronous boost topology enables efficiencies greater than 97% in the 2-3A load range. The switching frequency is set for 400Khz allowing the use of smaller external components and a total board area of less than 60 square centimeters.

Features
  • Efficiency >97% in a load range of 2A..3A
  • Ultra small with high power density
  • Adjustable output voltage from 38V to 55.5V
  • 150W output power
  • 200W hold up for 10ms
  • Output ripple < 0.5%
  • 90% transient response < 1%
  • Load regulation < 0.05%
  • With disconnection switch
Output voltage options PMP8673.1
Vin (Min) (V) 34.5
Vin (Max) (V) 37.5
Vout (Nom) (V) 55.5
Iout (Max) (A) 3
Output Power (W) 166.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAV9.PDF (519 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRI61.PDF (82 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRI63.ZIP (382 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB79.ZIP (42 KB)

Design file that contains information on physical board layer of design PCB

TIDRI62.PDF (678 KB)

PCB layer plot file used for generating PCB design layout

TIDRI60.PDF (408 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5121 — 3-65V Wide Vin, Current Mode Synchronous Boost with Disconnection Switch Control

Data sheet: PDF | HTML
MOSFETs

CSD18532Q5B — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP8673 Test Results Oct 9, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos