PMP8790

PMP8790

Design files

Overview

This reference design generates a 3.3V/12A output from a wide 18V-60V telecom input. The UCC2897A controls an active clamp forward converter power stage. The low gate charge and low RDSon of the CSD17501Q5A and CSD18502Q5B, implemented as self-driven synchronous rectifiers, provide for an efficient design. This design is laid out in a standard quarter brick footprint and includes enable, positive rail remote sense, and output trimming features.

Output voltage options PMP8790.1
Vin (Min) (V) 18
Vin (Max) (V) 60
Vout (Nom) (V) 3.3
Iout (Max) (A) 12
Output Power (W) 39.6
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp^Forward- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAC2.PDF (2622 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURA35.PDF (18 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC429.ZIP (301 KB)

Design file that contains information on physical board layer of design PCB

SLUUAC3.PDF (250 KB)

PCB layer plot file used for generating PCB design layout

SLURA34.PDF (73 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC2897A — 110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
MOSFETs

CSD17501Q5A — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.9 mOhm

Data sheet: PDF
MOSFETs

CSD18502Q5B — 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.3 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLV431A — 1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP8790 Test Results Feb 25, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos