PMP8878

PMP8878

Design files

Overview

PMP8878 is a full-function 1/8th brick isolated DC/DC telecom power module based on UCC28250 advanced PWM controller. The reference design features secondary side control and hard switching full bridge power topology to deliver 12V/180W of output power operating across a wide range 40V-75V input source. The highlights of the reference design include 95% peak efficiency, pre-bias start-up, overtemperature protection and overcurrent protection (hiccup mode). The bias supply block employs the UCC25230, while the gate drivers used in this design include UCC27324 for driving the SR MOSFETs and UCC27201 for driving the primary side Half-Bridge MOSFETs.

Features
  •  40-75V input, 12V/15A output 
  • 1/8th brick telecom DC/DC isolated power module
  • Featuring Hard Switching Full Bridge power topology 
  • Secondary side control supporting start-up under pre-bias
  • Overcurrent protection
  • Overtemperature protection

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU053.PDF (1018 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR020.PDF (114 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR019.PDF (146 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28250 — Advanced half-bridge/full-bridge PWM controller with pre-bias operation

Data sheet: PDF | HTML
DC/DC converters

UCC25230 — 12V to 105V Input, 0.2A Output Switching Converter

Data sheet: PDF
Half-bridge drivers

UCC27201 — 120V 3A half-bridge gate driver with 7V UVLO and TTL inputs

Data sheet: PDF | HTML
Low-side drivers

UCC27324 — 16V VDD, 5A/5A dual-channel low-side gate driver with dual noninverting input

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP8878 Test Results Aug 20, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos