PMP8903

PMP8903

Design files

Overview

In today’s start-stop systems, it is common for battery voltages to dip well below the nominal 12V rating. PMP8903 represents a very common start-stop application where that battery voltage can drop as low as 5V, and a 5V output is still needed for CAN and also as an intermediate bus. This design also features two tiny synchronous low-voltage buck regulators generating 3.3V and 1.1V from the 5V intermediate rail, contributing to an overall solution size that is very compact for space-constrained automotive environments. For an additional output voltage version of the design, see PMP8903.2

Features
  • 100% duty cycle capability
  • 5V to 42V Input
  • 5V output at 3.25A (LM3481 output)
  • 1.1V output at 2A (TLV62065)
  • 3.3V output at 1A (TLV62065)
  • This example design is supported with design and test files

Output voltage options PMP8903.1 PMP8903.2 PMP8903.3
Vin (Min) (V) 5 4.5 4.5
Vin (Max) (V) 42 5.5 5.5
Vout (Nom) (V) 5 3.3 1.1
Iout (Max) (A) 3.25 1 2
Output Power (W) 16.25 3.3 2.2
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Sepic- CCM Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU286.PDF (1655 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR274.PDF (191 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SNVC124.ZIP (315 KB)

Design file that contains information on physical board layer of design PCB

SNVU287.PDF (316 KB)

PCB layer plot file used for generating PCB design layout

SNVR273.PDF (33 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM3481 — 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML
DC/DC converters

TLV62065 — 3MHz 2A Step Down Converter in 2x2 SON Package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP8903 Test Results May 22, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos