PMP9297

PMP9297

Design files

Overview

PMP9297 is a dual channel synchronous boost for GaN audio amplifier applications. It converts 35V input to an adjustable 38V to 55V output at 150W per channel. The solution size fits in a 45mm x 34 mm board area. Additional input and output bulk capacitors are included outside of the solution size area. This design uses TLP0202 dual channel digital pot to program the output voltages via SPI bus. Output current monitoring is done using LMP8481-S high-side current sense amplifiers. NTC thermistors allow temperature measurement of the High-side MOSFETs

Features
  • Dual Channel Synchronous BoostConverter
  • 150 W Power Output
  • Output Voltage programmable using TLP0202 digital pot
  • Output Current Monitoring
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU764.PDF (3815 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCR4.PDF (24 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC893.ZIP (237 KB)

Design file that contains information on physical board layer of design PCB

TIDRCR3.PDF (584 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

LMP8481 — 4 to 76V, bi-directional current sense amplifier

Data sheet: PDF | HTML
DC/DC controllers

LM5121 — 3-65V Wide Vin, Current Mode Synchronous Boost with Disconnection Switch Control

Data sheet: PDF | HTML
MOSFETs

CSD18532Q5B — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP9297 Test Results Jan 30, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos