PMP9382

PMP9382

Design files

Overview

PMP9382 is a low Vin boost converter utilizing the automotive grade LM3478Q-Q1 controller. This design starts at a diode drop above the minimum input voltage of 2.97V (~3.4V) to a maximum of 6V in.  Once the power supply is enabled and output is present, this design will work down to 2V input minimum, supplying an output voltage of 10V at 3A. The Switching frequency is set to 400 kHz.

Features
  • Low Vin operation at 2V minimum
  • 10V @ 3A, 30W output power
  • 2-layer cost effective solution with automotive grade LM3478Q-Q1 boost controller
  • High power efficiency with 94% peak
  • IC Powered from output once running eliminates the need to a boost bias supply
  • This circuit board is tested, and the design files and test report are included.
Output voltage options PMP9382.1
Vin (Min) (V) 2
Vin (Max) (V) 6
Vout (Nom) (V) 10
Iout (Max) (A) 3
Output Power (W) 30
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU976.PDF (1428 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRER5.PDF (72 KB)

Detailed overview of design layout for component placement

TIDRER4.PDF (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRER7.ZIP (364 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAA0.ZIP (202 KB)

Design file that contains information on physical board layer of design PCB

TIDRER6.PDF (438 KB)

PCB layer plot file used for generating PCB design layout

TIDRER3.PDF (124 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM3478Q-Q1 — 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current

Data sheet: PDF | HTML
MOSFETs

CSD16323Q3 — 25-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP9382 Test Results May 4, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos