PMP9561

5V/10W Off-Line DCM Flyback Converter Optimized for Zero-Power at No-Load - Reference Design

PMP9561

Design files

Overview

This design features the UCC28730 flyback controller in conjunction with the UCC24650 wake-up monitor to provide CV, CC regulated output with ultra-low stand-by power that exceeds Level VI and CoC Tier 2 specifications for average efficiency and 10% load efficiency.  Wake-up signal detection provides fast transient response to large load steps.

Features
  • No-Load Stand-By Power Consumption less than 5 mW
  • Wake-Up Detection for Fast Dynamic Response
  • Primary Side Regulation Eliminates Opto-Coupler
  • Average Efficiency > 83%; exceeds Level VI and CoC Tier 2 specifications, effective 2016
  • 10% efficiency > 80%
  • Resonant Ring Valley Switching Operation for Highest Overall Efficiency
Output voltage options PMP9561.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 5
Iout (Max) (A) 2
Output Power (W) 10
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU788.PDF (1109 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCZ4.PDF (205 KB)

Detailed overview of design layout for component placement

TIDRCZ3.PDF (79 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC914.ZIP (256 KB)

Design file that contains information on physical board layer of design PCB

TIDRCZ5.PDF (747 KB)

PCB layer plot file used for generating PCB design layout

TIDRCZ2.PDF (71 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24610Secondary side synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC24650200-V wake-up monitor for fast transient primary-side regulation

Data sheet: PDF | HTML
AC/DC controllers

UCC28730Zero standby PSR flyback controller with CVCC and wake-up monitoring

Data sheet: PDF | HTML
MOSFETs

CSD18534Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP9561 Test Results Feb 16, 2015
Technical article Power Tips: In the quest for no standby power, where do we declare victory? PDF | HTML May 30, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos