PMP9581_REVB

PMP9581_REVB

Design files

Overview

This coupled-inductor, 13.2V at 4A, synchronous ZETA converter achieves greater than 95% efficiency at full load. It is capable of 5A out for Vin greater than 10V. It utilizes all surface mount components, maintains a low temperature rise and is capable of high peak load transients. See PMP9581 REVC for this design with seperate inductors.

Features
  • Fully synchronous ZETA converter
  • Transformer output current is greater than 5A when input is above 10V
  • Efficiency is greater than 95% at full load
  • Board length is approximately 70 mm
  • Test report available
Output voltage options PMP9581_REVB.1
Vin (Min) (V) 6.2
Vin (Max) (V) 16
Vout (Nom) (V) 13.2
Iout (Max) (A) 3
Output Power (W) 39.6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU930.PDF (1558 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREC5.PDF (14 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCA58.ZIP (207 KB)

Design file that contains information on physical board layer of design PCB

TIDREC4.PDF (122 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51166-100V Wide Vin, Current Mode Synchronous Buck Controller

Data sheet: PDF | HTML
MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP9581_REVB Test Results Apr 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos