PMP9595

270W Dual-Phase Boost Converter for Automotive Applications Reference Design

PMP9595

Design files

Overview

This two-phase boost operates from 6V - 36Vin and supplies 18V at 15A out (inputs higher than 18V pass through to the output). Small surface mount components are realized thanks to a high switching frequency and ripple cancellation on input and output capacitors.

Features
  • Efficiency is greater than 98% at full load with 15V input
  • Input voltages greater than 18V will pass through to output
  • Board length is approximately 115mm
  • Test report is available
Output voltage options PMP9595.1
Vin (Min) (V) 6
Vin (Max) (V) 36
Vout (Nom) (V) 18
Iout (Max) (A) 15
Output Power (W) 270
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU892.PDF (3582 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRDZ7.PDF (36 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCA29.ZIP (277 KB)

Design file that contains information on physical board layer of design PCB

TIDRDZ6.PDF (144 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD18532Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
DC/DC controllers

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9595 Test Results Apr 7, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.