PMP9730

PMP9730

Design files

Overview

The PMP9730 reference design employs the UCC28051 power factor correction controller to implement a single stage PFC-Flyback AC/DC converter that generates an isolated 12V output at 3A from a universal AC input. The design features UCC28910 primary side regulation Flyback switcher for generating the VDD bias rails and the UCC24610 for 2ndary side synchronous rectification.  This provides an excellent solution for systems such as motor drives requiring an isolated bus voltage, good power factor and high efficiency.

Features
  • 89% 4-pt average efficiency
  • 90% peak efficiency
  • >0.85 Power factor at 100% load
  • No aluminum capacitors for small size and high reliability
  • Small form factor 50mm X 50mm x 18mm (2" X 2" X 0.7")
Output voltage options PMP9730.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) 3
Output Power (W) 36
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- PFC^PFC- Flyback
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAI5.PDF (3907 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGP3.PDF (84 KB)

Detailed overview of design layout for component placement

TIDRGP2.PDF (84 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGP1.PDF (182 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24610 — Secondary side synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC28051 — Transition mode PFC controller with 12.5V/9.7V UVLO and IEC61000-3-2 compliance, -40°C to 105

Data sheet: PDF | HTML
AC/DC converters

UCC28910 — 700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS715 — 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD19531Q5A — 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.4 mOhm

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS2592ZA — 4.5-V-18-V, 28mΩ, 1-2.1A eFuse

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP9730 Test Results Sep 1, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos