PMP9768

PMP9768

Design files

Overview

This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not available. It includes power path management which routes the available power rail directly to four DC/DC converters which are supplying the required functional blocks of the eCall system. The solution is optimized to operate at maximum efficiency while powered from the backup battery.

Features
  • Complete power solution for an automotive eCall system
  • Operating input voltage range up to 40V
  • Provides supply voltage for all required eCall functional blocks
  • Up to 87% total efficiency while operating at backup power
  • Up to 84% total efficiency in standby at backup power
  • All DC/DC converters used can operate at switching frequencies above 2MHz
Output voltage options PMP9768.1 PMP9768.2 PMP9768.3 PMP9768.4
Vin (Min) (V) 5 5 5 5
Vin (Max) (V) 40 40 40 40
Vout (Nom) (V) 3.8 1.8 5 9
Iout (Max) (A) 2 1 1 1
Output Power (W) 7.6 1.8 5 9
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck- Integrated Switch Buck- Integrated Switch Buck- Integrated Switch Sepic- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBI4.PDF (340 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKJ7.PDF (94 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBU8.ZIP (163 KB)

Design file that contains information on physical board layer of design PCB

TIDRKJ8.PDF (698 KB)

PCB layer plot file used for generating PCB design layout

TIDRKJ6.PDF (795 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive audio amplifiers

TAS5421-Q1 — Automotive, 22W, 4.5 to 18V, analog-input mono Class-D audio amplifier

Data sheet: PDF | HTML
Comparators

TL331-Q1 — Automotive single differential comparator

Data sheet: PDF | HTML
DC/DC converters

TPS61175-Q1 — 3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency

Data sheet: PDF | HTML
DC/DC converters

TPS62130A-Q1 — TPS62130A-Q1 3 to 17-V 3-A Automotive Step-Down Converter in 3 × 3 QFN Package

Data sheet: PDF
DC/DC converters

TPS62160-Q1 — 3V-17V 1A Automotive Step-Down Converters in 2x2SON

Data sheet: PDF
MOSFETs

CSD25402Q3A — -20-V, P channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 8.9 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLVH431A-Q1 — Automotive, low-voltage adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP9768 Test Results Feb 22, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos