PMP9792

PMP9792

Design files

Overview

Wearable applications like smart wristbands provide two main power rails to supply the wireless MCU, sensors, and the display. They are very tiny, and therefore require the smallest solution size possible. This reference design shows a full solution based on the TPS62770 multi-rail DC/DC converter, CC2650 wireless MCU, and a PMOLED display.

Features
  • Full adjustable Vout with TPS62770 dual output converter
  • Single-chip wearable power supply
  • Longer battery life due to ultra-low Iq
  • Bluetooth® Smart interface for smartphone interaction
Output voltage options PMP9792.1 PMP9792.2
Vin (Min) (V) 2.5 2.5
Vin (Max) (V) 5.5 5.5
Vout (Nom) (V) 1.8 12
Iout (Max) (A) .3 .2
Output Power (W) .54 2.4
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Buck- Synchronous Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBN9.PDF (1717 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLE4.PDF (28 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCC33.ZIP (400 KB)

Design file that contains information on physical board layer of design PCB

TIDRLE3.PDF (188 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62770 — Tiny Single-chip Dual Solution with 360nA Iq Buck and up to 15V Boost in WCSP

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Multi Rail Low Iq Power for Wearable Applications Design Guide Mar 30, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos