PMP9801

PMP9801

Design files

Overview

This reference design showcases a 5-V output, 4000-V isolated Flyback DC/DC converter for RS485 applications. Using the boost converter TPS61046, the circuit supports wide input voltage range and up to 250mA output current with 78% efficiency from a 10-V input. The reference design uses an adaptive dummy load circuit to improve the load regulation of the primary side regulation solution for cost effective applications. It also introduces the secondary side regulation solution aiming at the high VOUT accuracy applications.

Features
  • 5V to 20V Input Voltage Range
  • 5V Output Voltage with up to 250-mA Output Current
  • Primary Side Regulation to Reduce Cost
  • Excellent Load Regulation due to Secondary Side Regulation
Output voltage options PMP9801
Vin (Min) (V) 5
Vin (Max) (V) 20
Vout (Nom) (V) 5
Iout (Max) (A) .25
Output Power (W) 1.25
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC05.PDF (1780 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNN6.PDF (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNN8.ZIP (352 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCN5.ZIP (193 KB)

Design file that contains information on physical board layer of design PCB

TIDRNN7.PDF (338 KB)

PCB layer plot file used for generating PCB design layout

TIDRNN5.PDF (148 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS6104628-V Output Voltage Boost Converter in WCSP Package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP9801 Reference Design 5-V Output, 4000-V Isolated Power Supply for R485 Apps Jun 21, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos