SIMPLELINK-OPENOCD

Open On-Chip Debugger (OpenOCD) for SimpleLink™ Connected MCUs

SIMPLELINK-OPENOCD

Downloads

Overview

The Open On-Chip Debugger (OpenOCD) is an open source software development tool supporting the debugging and programming of embedded applications based on SimpleLink™ MCU devices. OpenOCD provides JTAG and Serial Wire Debug(SWD) access to SimpleLink devices from GNU Debugger (GDB) (or directly with Tool Command Language (TCL) scripts) as well as network interfaces (e.g. telnet, GDB remote server, TCL) for  the remote debugging of applications.  With the ability to use the JTAG debug interface for GDB debugging, Flash programming, Boundary scan testing or scripting, plus support for a variety of debug probes and Integrated Development Environments (IDEs), OpenOCD can optimize your debugging and flash programming experience.  To add SimpleLink devices and XDS110 probe support to OpenOCD, TI has developed a SimpleLink™ OpenOCD package containing all required files based on the OpenOCD mainline. The package contains also user configuration files (*.cfg) and all documentation needed to use the solution.  This package supports all devices from the SimpleLink portfolio: MSP432, CC32xx, CC26xx and CC13xx devices and the XDS110 debug probe natively allowing all SimpleLink LaunchPad kits to be supported.

The package is the latest version released, tested, and supported by TI along with complete documentation.   TI will also be upstreaming every new release Open OCD mainline.  This package is provided as source code and has been tested in Microsoft Windows®, Linux® and Mac OS X® environments.  For more details about the latest SimpleLink OpenOCD package, please refer to the Release notes. Documentation for OpenOCD is provided as a .PDF file.

Features
  • Support for all SimpleLink MCU  devices
  • Support for XDS110 debug probe
  • Includes SimpleLink Launchpad Board Configuration files
  • Use via integrated GDB or telnet server
  • Integrated ARM disassembler
  • Flash programming
  • Semihosting library support
  • No cost open-source licensing

Downloads

Related design resources

Hardware development

DEBUG PROBE
TMDSEMU110-U XDS110 JTAG Debug Probe
DEVELOPMENT KIT
CC3220S-LAUNCHXL CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU CC3220SF-LAUNCHXL CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
EVALUATION BOARD
CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.