TCA7408-5405EVM

Evaluation module for TCA7408 and TCA5405

TCA7408-5405EVM

Order now

Overview

The TCA7408-5405EVM is designed to show the used of multiple TI products on a single evaluation board. It shows how the single-wire 5-bit output expander TCA5405 is used to generate LED blinking functions. The Single wire interface is implemented using a single GPIO port on the MSP430, and very simple firmware embedded in the device. The TCA7408 GPIO expander is used to an input handler, that detects Key presses and notifies the MSP430. The EVM also has the TPL0401 that is used for RGB color mixing in conjunction with the TLC59108.

Features
  • Works with MSP430 Launchpad
  • Illustrates the use of TPL0401 DPOT for color mixing
  • TCA7408 used for key press detection
  • Shows the use of Single wire self timed interface in TCA5405
  • Color mixing, LED blinking control
I2C & SPI general-purpose I/Os (GPIOs)
TCA5405 5-bit self-timed 1.65- to 3.6-V single-wire output expander
Download View video with transcript Video

Order & start development

Evaluation board

TCA7408-5405EVM — Evaluation module for TCA7408 and TCA5405

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TCA7408-5405EVM Evaluation module for TCA7408 and TCA5405

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TCA7408EVM,TCA5405EVM Dec 7, 2011
Certificate TCA7408-5405EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos