THS6212EVM

THS6212 Evaluation Module

THS6212EVM

Order now

Overview

The THS6212 Evaluation module (EVM) is used to evaluate the THS6212, which is single-port current-feedback architecture, differential line driver amplifier system in a 24-pin QFN package. The EVM is designed to quickly and easily demonstrate the functionality and performance of THS6212 in a gain of 10-V/V, driving a RLOAD = 100Ω. The EVM is ready to connect to power supplies, signal source, and test instruments through the use of on-board connectors. The board is setup for single-ended input and output operation for interfacing with 50Ω test equipments. By default, the THS6212EVM comes with the bias setting in Full Bias mode and can be configured in Mid Bias and Low Bias modes using jumper connectors.

Features
  • Configured for split-supply operation and easily modified for single supply
  • Designed for single-ended input and output connection facilitated by the on-board balun
  • Simple interface to the inputs and outputs through SMA connectors
  • Bias mode settings changed using jumper connectors
Line drivers
THS6212 High Speed, Differential Broadband PLC/HPLC Line Driver Amplifier
Download View video with transcript Video

Order & start development

Evaluation board

THS6212EVM — THS6212 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide THS6212 EVM User Guide 04 May 2016
Data sheet THS6212 Differential Broadband PLC Line Driver Amplifier datasheet (Rev. F) PDF | HTML 06 Jun 2024
Certificate THS6212EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos