THS7374EVM

THS7374 evaluation module

THS7374EVM

Order now

Overview

The THS7374EVM is an evaluation module for the PW (14-lead TSSOP) package.

The THS7374EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The THS7374EVM is configured with 75-ohm input and output signal terminations.

The THS7374EVM User's Guide is included within the Product Datasheet.

Features
  • Configured with 75 ohms input/output impedance
  • Single Supply: 3V to 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via BNC connectors
Video amplifiers
THS7374 4-Ch SDTV (Component and Composite) Video Amplifier with 9.5MHz Filters and 6dB Gain
Download View video with transcript Video

Order & start development

Evaluation board

THS7374EVM — THS7374 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

THS7374EVM THS7374 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate THS7374EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.