TIDA-00002

TIDA-00002

Design files

Overview

The HEATEVM is a MCM intended to provide a high temperature platform for signal conditioning and processor evaluation. The module consists of a complete chain of components designed to withstand extreme operating temperatures up to 200 °C. The PCB is made with polymide material also suited for these extreme temperatures.

Features
  • Qualified high temperature components (200°C)
  • Up to 8 channels of analog data
  • Analog signals conditioned, digitized and processed at temperature
  • One platform to evaluate a large number of high temperature devices
  • This MCM reference design is tested and orderable at ti.com, where firmware, GUI and user's guide and fabrication files are provided

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU156.PDF (859 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR168.PDF (55 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC111.ZIP (385 KB)

Design file that contains information on physical board layer of design PCB

TIDR167.PDF (1043 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

SN65HVD233-HT — High Temperature 3.3-V CAN Transceiver

Data sheet: PDF | HTML
Die & wafer services

SM470R1B1M-HT — High Temperature ARM7TDMI™ Flash Microcontroller

Data sheet: PDF | HTML
Fully differential amplifiers

THS4521-HT — High Temperature, Very Low Power, Negative Rail Input, Rail-to-Rail Output, Differential Amp

Data sheet: PDF
Instrumentation amplifiers

INA333-HT — High Temperature Low Power, Precision Instrumentation Amplifier

Data sheet: PDF
Precision ADCs

ADS1278 — 24-Bit, 144kSPS, 8-Ch Simultaneous-Sampling Delta-Sigma ADC for Wide Bandwidth Applications

Data sheet: PDF
Precision ADCs

ADS1278-HT — High-Temperature Quad/Octal, Simultaneous-Sampling, 24-Bit Analog-to-Digital Converter

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA211-HT — High Temperature 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA2333-HT — High-temperature, 1.8-V, 17-µA, two-channel, micropower zero-drift CMOS operational amplifier

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD11-HT — High Temperature 3.3-V RS-485 Transceiver

Data sheet: PDF | HTML
Series voltage references

REF5025-HT — High Temperature Low Noise, Very Low Drift, Precision Voltage References

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00002 Test Results Sep 17, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos