TIDA-00017

TIDA-00017

Design files

Overview

TIDA-00017 is an eight-channel digital input module front-end reference design for programmable logic controllers (PLCs). It is designed and fully tested to meet IEC61000-4 EMC and surge requirements for industrial automation systems to reduce time to market. The design serializes eight digital inputs, up to 34-volts each, minimizing the number of isolation channels and GPIO pins required of the host interface. Serialized data and control signals are galvanically isolated from the PLC using our high-speed, 4242-volt peak digital isolator technology. The design also includes an over-current protected, isolated power supply providing all necessary module voltages. Full documentation, test results, design files and necessary firmware are also available for this design.

Features
  • Fully tested to comply with IEC61000-4 for ESD, EFT and surge
  • Input protection circuitry and integrated 15-kV ESD protection
  • User-programmable current limit of 2 mA on inputs for overcurrent protection
  • Galvanic isolation on data and SPI data up to 4242-volts peak
  • Integrated over-temperature indicator to disconnect inputs when fault conditions occur
  • Slim form factor 95 mm x 50 mm x 10 mm (L x W x H)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU196A.PDF (1983 KB)

Reference design overview and verified performance test data

TIDR364B.PDF (67 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC249B.ZIP (1361 KB)

Files used for 3D models or 2D drawings of IC components

TIDC250.ZIP (509 KB)

Design file that contains information on physical board layer of design PCB

TIDR363.PDF (292 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5017 — 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Digital isolators

ISO7131CC — 3-channel, 2/1, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7141CC — 4-channel, 3/1, digital isolator

Data sheet: PDF | HTML
Hot-swap controllers

LM5069 — 9-V to 80-V hot swap controller with power limiting

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS715 — 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD18537NQ5A — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 13 mOhm

Data sheet: PDF | HTML
Multi-switch detection interface (MSDI) ICs

SN65HVS885 — 34-V, 8-channel digital-input serializer for 5-V systems

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 8-Channel Digital Input Module for Programmable Logic Controllers Design Guide (Rev. A) Feb 27, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos