TIDA-00025

TIDA-00025

Design files

Overview

Reference Design for a Low Power Fully Differential Programmable Gain Amplifier using the TI OPA2683 Low Power Dual Current Feedback Amplifier. This design guide reviews some of the design challenges necessary to create such a circuit. The design guide reviews the results and provides some recommendations for using/designing a Low Power FDA PGA.

Features
  • Low Power Fully Differential Amplifier
  • Low Power Programmable Gain Amplifier
  • Wide Bandwidth Relative to High Gain
  • +/-5V supply voltage
  • Gains of 2, 21, 50, and 70 V/V
  • This reference design has been lab tested and is supported with design files and a design guide

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU111.PDF (481 KB)

Reference design overview and verified performance test data

TIDR084.PDF (100 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC054.ZIP (54 KB)

Design file that contains information on physical board layer of design PCB

TIDR083.PDF (95 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

High-speed op amps (GBW ≥ 50 MHz)

OPA2683Very-low-power dual-current feedback operational amplifier

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-00025 Design Guide Aug 27, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos