TIDA-00031

TIDA-00031

Design files

Overview

This reference design is a complete evaluation system solution for the bq27421. The solution includes one bq27421 circuit module with an integrated current-sense resistor. A separated orderable EV2300 or EV2400 PC interface board for gas gauge interface along with a PC USB cable, and Windows™-based PC software is needed when using this design. The circuit module includes one bq27421 integrated circuit and all other onboard components necessary to monitor and predict capacity for a system-side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2300 or EV2400 interface board and software, the user can: (1)Read the bq27421 data registers. (2)Program the chipset for different configurations. (3)Log cycling data for further evaluation. (4)Evaluate the overall functionality of the bq27421 solution under different charge and discharge conditions. The latest Windows™ – based PC software can be downloaded from the product folder on the Texas Instruments Web site.

Features
  • # Series Cells: 1S
  • Max Input Volts: 4.5V
  • Max Charge Current: 2A
  • Communication: I2C
  • Features: Integrated sense resistor
  • Populated circuit module for quick setup and evaluation

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU077.PDF (313 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR046.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDU078.PDF (70 KB)

PCB layer plot file used for generating PCB design layout

TIDR045.PDF (33 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery fuel gauges

BQ27421-G1 — System-side(tm) fuel gauge with integrated Sense Resistor | battery gas gauge

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00031 Test Results Aug 26, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos