TIDA-00050

TIDA-00050

Design files

Overview

This reference design is designed for the bq20z65/bq29412 battery management system. It includes one bq20z65/bq29412 circuit module and a link to Windows™-based PC software. The circuit module design includes one bq20z65 integrated circuit (IC), one bq29412 IC and all other onboard components necessary to monitor and predict capacity, perform cell balancing, monitor critical parameters, protect the cells from overcharge, over-discharge, short-circuit, and overcurrent in 2-, 3- or 4-series cell Li-ion or Li-polymer battery packs. The reference design connects directly across the cells in a battery. With the EV2400 interface board and software, the user can read the bq20z65 data registers, program the chipset for different pack configurations, log cycling data for further evaluation and evaluate the overall functionality of bq20z65/bq29412 under different charge and discharge conditions.

Features
  • Number of series cells: 2 to 4S
  • Maximum input volts: 25 V
  • Maximum charge current: 3 A
  • Communication: SMBus
  • Impedence track, integrated protection
  • This reference design requires the use of a communications tranceiver; EV2400
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU112.PDF (1265 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR085.PDF (126 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDU113.PDF (230 KB)

PCB layer plot file used for generating PCB design layout

TIDR082.PDF (110 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24190I2C controlled 4.5A single cell USB / Adaptor charger

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00050 Test Results Aug 27, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos