TIDA-00074

Wideband RF-to-Digital Complex Receiver-Feedback Signal Chain

TIDA-00074

Design files

Overview

This is a wideband complex-receiver reference design and evaluation platform that is ideally suited for use as a feedback receiver for transmitter digital predistortion. The EVM signal chain is ideal for high intermediate-frequency (IF) complex-feedback applications and contains a complex demodulator, TI’s LMH6521 dual-channel DVGA and ADS5402 12-bit 800-MSPS dual-channel ADC. By modifying the onboard filter components, the signal chain is configurable for a variety of frequency plans. The EVM also includes TI’s LMK04808 dual-PLL clock jitter cleaner and generator to provide an onboard low-noise clocking solution. The LMH6521 DVGA gain is controlled through the GUI or alternatively through the high speed connector with an FPGA.

Features
  • Complete RF to digital complex wideband receiver solution
  • Up to 800MHz of contiguous spectrum can be sampled
  • Default configuration of RF input from 1800M to 2400M, options for 700M to 3GHz
  • Onboard DVGA for gain control
  • Easy evaluation platform with TSW1400 and HSDC Pro analysis software
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU127.PDF (352 KB)

Reference design overview and verified performance test data

TIDR581.ZIP (2755 KB)

Detailed overview of design layout for component placement

TIDR579.PDF (138 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC404.ZIP (849 KB)

Design file that contains information on physical board layer of design PCB

TIDR580.ZIP (2976 KB)

PCB layer plot file used for generating PCB design layout

SLAR071.ZIP (5031 KB)

Detailed schematic diagram for design layout and components

TIDR578.PDF (119 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

LMK04803Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 1.9-GHz VCO

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADS5402Dual-Channel, 12-Bit, 800-MSPS Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
Hot-swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
LVDS, M-LVDS & PECL ICs

SN65LVDS1002-Gbps LVDS, LVPECL & CML to LVDS buffer, repeater & translator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7671-A, 10-V, low-dropout voltage regulator with enable & RESET with delay

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A801-A, high-PSRR, ultra-low-dropout voltage regulator with low-IQ & enable

Data sheet: PDF | HTML
MOSFETs

CSD17313Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 32 mOhm

Data sheet: PDF | HTML
RF variable gain amplifiers (VGAs)

LMH6521High Performance Dual DVGA

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TSW1266 Wideband RF-to-Digital Complex Receiver-Feedback Signal Chain Sep 3, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos