TIDA-00088

TIDA-00088

Design files

Overview

This Texas Instruments Reference Design was designed to demonstrate the optical performance of the ONET1151L Laser Driver, the ONET8551T high gain Transimpedance Amplifier (TIA) and the ONET1151P Limiting Amplifier. It is available in a form factor that is compatible with 10.3125Gbps SFP+ LR Optical module and reduces customer evaluation time by offering a SFP+ host board as well as a User-friendly GUI. In addition to the ONET parts, the reference design contains an MSP430FR5728 microcontroller (MCU) to control the setup and a high-efficiency MicroSiP step-down converter TPS82693 that is used to supply 2.85V to the ICs to reduce the module power dissipation.

Features
  • Enables <1W 10GBASE LR SFP+ Transceiver
    • Reduced component power consumption (<1W)
    • Low power supply voltage (2.85V)
    • High mask margin for both receiver and transmitter
  • Reduces Customer Evaluation Time
    • Includes SFP+ Host Board and User-Friendly GUI
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU241.PDF (774 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR438.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC306.ZIP (248 KB)

Files used for 3D models or 2D drawings of IC components

TIDR437.PDF (51 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430FR5726 — 8 MHz MCU with 16KB FRAM, 1KB SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR5728 — 8 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Optical networking ICs

ONET8551T — 11.3-Gbps limiting transimpedance amplifier with RSSI

Data sheet: PDF
Power modules (integrated inductor)

TPS82693 — 800-mA, High-Efficiency MicroSiP Step-Down Converter (Profile <1mm). Vout=2.85V with Spread Spectrum

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00088 Test Results Mar 5, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos