TIDA-00106

TIDA-00106

Design files

Overview

The circuit represents a high-performance data acquisition (DAQ) solution suitable for processing input signals (up to ±12 V) superimposed on large common-mode offsets (tested up to 155 Vp-p from dc to approximately 15 kHz) relative to the ground potential of the system's main power supply. Common-mode rejection is achieved by generating an isolated power supply to allow the analog signal chain to float with the input common-mode signal. The analog signal chain consists of a high-performance, 16-bit, 1-MSPS SAR ADC with an integrated analog front end (AFE) that offers high input impedance and a wide ±12-V input voltage range. Relevant application areas include PLC analog input modules with channel-to-channel isolation, automotive battery pack monitoring, power monitoring in AC motor drives and thermocouple measurements.

Features
  • Provides 16-bit, 1-MSPS, 120-dB CMRR, 108-dB THD, performance via Isolation
  • Isolated data acquisition to allow for high-voltage common-mode rejection
  • Isolated power supply design
  • Design facilitates injecting high common-mode voltages for testing
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBJ1.PDF (4826 KB)

Reference design overview and verified performance test data

TIDRKS7.PDF (99 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBX6.ZIP (1217 KB)

Design file that contains information on physical board layer of design PCB

TIDRKS6.PDF (796 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TLV3012 — Low-power comparator with reference (push-pull)

Data sheet: PDF | HTML
Digital isolators

ISO7640FM — 4-channel, 4/0, digital isolator

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AUC17 — 6-ch, 0.8-V to 2.7-V high speed buffers with Schmitt-Trigger inputs

Data sheet: PDF
Precision ADCs

ADS8681 — 16-bit, 1MSPS 1-ch SAR ADC with programmable (±12V, ±10V, ±6V, ±5V, ±2.5V) input ranges on 5V supply

Data sheet: PDF | HTML
Transformer drivers

SN6501 — Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Data Acquisition System for High-Voltage Common Mode Rejection Design Guide Mar 1, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos