TIDA-00108

TIDA-00108

Design files

Overview

The secondary level protectors for 48V-60V  battery systems are being mandated in industrial applications. The TIDA-00108 reference design introduces the user to implement a robust stacked architecture, without compromising high accuracy voltage detection system for a 10s-15s series rechargeable cells. In the bq7718xy family, each cell is monitored independently with an embedded delay timer provided to prevent false trips of the in-line fuses

Features
  • Architecture allows 2-3 bq7718xy to be stacked to implement 10s-15s secondary protector active circuitry with fuse in small foot-print  enables inclusion inside of the battery pack
  • Secondary protector solution can also coexist with the bq76920/30/40 first-level pmonitor and protector
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCK7.PDF (1633 KB)

Reference design overview and verified performance test data

TIDRPQ9.PDF (205 KB)

Detailed overview of design layout for component placement

TIDRPQ8.PDF (45 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPR1.ZIP (3948 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD55.ZIP (274 KB)

Design file that contains information on physical board layer of design PCB

TIDRPR0.PDF (940 KB)

PCB layer plot file used for generating PCB design layout

TIDRPQ7.PDF (120 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery protectors

BQ7718Family 2-5S Overvoltage Protector with Internal Delay Timer

Data sheet: PDF | HTML
MOSFETs

CSD18534Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide bq7718: Stacked bq7718 Secondary Protection Reference Design for 60-V/15-S Indus Jan 20, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos