TIDA-00117

TIDA-00117

Design files

Overview

This reference design includes dual DRV8860 and an MSP430 value line MCU to provide 16-channel low side driver for Relays, LEDs, and Unipolar steppers. The solution suports voltage range from 8V to 38V, 200mA current for each channel, parallel outputs, protection of short condition and open load detection. Serial interface and daisy chain connection of DRV8860 give the most benefits on minimum input IOs and extending the output channels easily. An innovative energizing time and internal automatic PWM duty control provide obvious energy saving function especially for relay and solenoid driving. The PWM duty control also can be used for LED brightness control. Full and half step unipolar stepper motor control logic is also included in this design. The drive stage has integrated protection from short-circuit, under voltage, and over-temperature.

Features
  • Serial interface control to minimize the inputs signal
  • Daisy chain connection to extend output channels easily without increasing inputs IO
  • Wide VM range from 8V to 38V and 200mA for each channel
  • Parallel outputs capability to increase the output current
  • Diagnosis function by reading back output states and OCP/OL faults through serial interface
  • Integrated protection for short-circuit, over-current, under-voltage, and over-temperature
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU008.PDF (681 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR301.PDF (105 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC195.ZIP (386 KB)

Detailed schematic diagram for design layout and components

TIDR300.PDF (177 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430F235016 MHz MCU with 16KB Flash, 512B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer

Data sheet: PDF
Stepper motor drivers

DRV886038V, 0.3A 8 channel low-side driver with open load detection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00117 Test Results Nov 15, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos