TIDA-00193

TIDA-00193

Design files

Overview

This circuit demonstrates the implementation of a low power, RS-485 transceiver with selectable data rate and flexible I/O logic levels. A dual-output LDO allows for operation with either 1.8V or 3.3V interface logic levels. A slew rate selection pin allows for driver slew rate control, enabling low-speed data transmission (250kbps) over long distances, or high-speed data transmission (20Mbps) over shorter bus lengths.

Features
  • Interface with 1.8V or 3.3V logic levels
  • Selectable data rates: 250kbps or 20Mbps
  • Connect up to 256 nodes to the bus
  • IEC 61000-4-2 protection up to 16kV
  • IEC 61000-4-4 protection up to 4kV
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU270.PDF (107 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR482.PDF (102 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC338.ZIP (77 KB)

Design file that contains information on physical board layer of design PCB

TIDR481.PDF (145 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

SN65HVD013.3-V RS-485 transceiver with 1.65-V I/O supply & selectable data rate

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00193 Test Results Mar 25, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos