TIDA-00199

TIDA-00199

Design files

Overview

This reference design provides isolated positive and negative voltage rails required for Insulated Gate Bipolar Transistor (IGBT) gate drivers from a single 24-volt DC input supply. Utilizing a Fly-Buck™ control topology, this reference design uses a single transformer for generating power rails for all three arms of the 3-phase inverter.  It uses primary-side regulation and can achieve good cross regulation without opto-coupler feedback or an auxiliary winding. The isolated outputs are generated through the coupled windings of the transformer. The voltage rails for all the high-side IGBTs are individually isolated, whereas the voltage rails for all low-side IGBTs are combined.

Features

• Isolated power supply with 24V±20% input range that supports 6 IGBT gate drivers for 3-phase inverter (each arm in half-bridge configuration)
• Low-ripple (<200mV) bias outputs (+15V & -8V) with output power of 2.3W for each IGBT of the 3-phase inverter
• Fly-Buck topology provides easy-to-design multi-output isolated power supply solution with primary side regulation
• Peak efficiency of 82% at balanced full-load
• Output capacitors rated to support up to 6A peak gate drive current

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRCA7.PDF (148 KB)

Detailed overview of design layout for component placement

TIDRCA6.PDF (62 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCA9.ZIP (1352 KB)

Files used for 3D models or 2D drawings of IC components

TIDC832.ZIP (348 KB)

Design file that contains information on physical board layer of design PCB

TIDRCA8.PDF (733 KB)

PCB layer plot file used for generating PCB design layout

TIDRCA5.PDF (186 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5160 — LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML
DC/DC converters

LM5160A — LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
More literature Powering IGBT Drivers with Fly-Buck™ Dec 3, 2015
White paper Designing isolated rails on the fly with Fly-Buck™ converters Sep 29, 2015
Application note Analysis of Power Supply Topologies for IGBT Gate Drivers in Industrial Drives Jul 6, 2015
Application note Is Your IGBT Gate-Driver Power Supply Optimized Mar 12, 2015
User guide Wide-Input Isolated IGBT Gate-Drive Fly-Buck Pwr Supply for 3-Phase Inverters (Rev. A) Jan 27, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00181 — Isolated IGBT Gate-Drive Push-Pull Power Supply with 4 Outputs TIDA-00182 — Reinforced Isolated IGBT Gate Drive Flyback Power Supply with 8 Outputs Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos