TIDA-00218

TIDA-00218

Design files

Overview

This reference design uses our hall sensing technology to determine the amount of AC current flowing through a wire without any physical intervention. TIDA-00218 implements a flux concentrator to concentrate the flux around the AC-current carrying wire, rather than letting it escape in air, and then directing that flux to a hall sensor.

Features
  • Contactless proximity current sensing for AC and 3-phase input currents
  • Maximum measured error less than 5% from 1-A to 10-A rms
  • Flux concentrator as described in this design improves the magnetic flux density by a factor of six (15 dB)
  • Only single-point gain correction at maximum current range; second-order curve fit implemented in firmware
  • Maximum current that is sensed can be adapted by changing the flux concentrator design
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRB32.PDF (291 KB)

Detailed overview of design layout for component placement

TIDRB31.PDF (50 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRB34.ZIP (1118 KB)

Files used for 3D models or 2D drawings of IC components

TIDC687.ZIP (398 KB)

Design file that contains information on physical board layer of design PCB

TIDRB33.PDF (1859 KB)

PCB layer plot file used for generating PCB design layout

TIDRB30.PDF (170 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital temperature sensors

TMP103 — ±2°C Digital temperature sensor with I2C/SMBus capable of 1.4V in WCSP

Data sheet: PDF | HTML
ESD protection diodes

TPD3E001 — 3 channel 1.5-pF, 5.5-V, ±8kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16 — 100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
Linear Hall-effect sensors

DRV5053 — High voltage (up to 38V), linear hall effect sensor

Data sheet: PDF | HTML
Low-power MCUs

MSP430F5529 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide Contactless AC-Current Sensing Using a Hall Effect Sensor Reference Design (Rev. A) Feb 25, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos