TIDA-00229

TIDA-00229

Design files

Overview

This power supply solution for Protection Relays & MCCBs handles both the current input from a Current Transformer (CT) or input from an Auxillary (Aux) source. The "self-powered" capability comes from being able to harness the power available in the grid through the CT. The flexibility of this solution's "dual-power" input comes from the ability to also handle the Aux input - which is often a battery source.

Features
  • Higher shunt regulation voltage reduces power loss and improves efficiency
  • Provides option for customer to use a CT with lower VA to reduce size of the product/transformer
  • Excellent load transient performance and very sharp turn-on characteristic
  • Simple and cost-effective electrical surge-protection circuitry for a wide range of applications
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU304.PDF (1904 KB)

Reference design overview and verified performance test data

TIDR842.PDF (108 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR843.ZIP (1524 KB)

Files used for 3D models or 2D drawings of IC components

TIDC499.ZIP (819 KB)

Design file that contains information on physical board layer of design PCB

TIDR841.PDF (371 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

LM293 — Dual differential comparator, industrial grade

Data sheet: PDF | HTML
DC/DC converters

LM5017 — 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Self/Dual-Powered (Current or Auxiliary DC) Supply for MCCB/ACB/Protection Relay Apr 28, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos