TIDA-00232

TIDA-00232

Design files

Overview

This wireless subwoofer amplifier reference design demonstrates the ease of integrating wireless connectivity to a traditional analog input subwoofer design.The wired or wireless mode is controlled by an MSP430. The reference design includes a high performance stereo digital audio amplifier system with software for monitoring and control. The design features the CC8520 PurePath Audio Wireless RF SoC module for audio streaming in wireless mode. Schematics, bill of materials and design considerations for the boards and EVMs used in the reference design are provided.

Features
  • Easy integration of wireless connectivity to analog subwoofer design
  • High performance stereo digital input amplifier system
  • Volume, bass, mute control
  • Selectable bass frequency
  • Wireless Subwoofer system comprising Analog & Wireless Control board, Audio RF SoC module board digital input Class D audio amplier board (EVM), software
  • The design is tested and includes a Quick Start Guide
  • Download View video with transcript Video

    A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

    Design files & products

    Design files

    Download ready-to-use system files to speed your design process.

    TIDU358.PDF (192 KB)

    Test results for the reference design, including efficiency graphs, test prerequisites and more

    TIDR657.PDF (112 KB)

    Complete listing of design components, reference designators, and manufacturers/part numbers

    TIDR658.PDF (36 KB)

    Complete listing of design components, reference designators, and manufacturers/part numbers

    TIDC446.ZIP (706 KB)

    Design file that contains information on physical board layer of design PCB

    TIDRAF4.PDF (194 KB)

    Detailed schematic diagram for design layout and components

    TIDR655.PDF (241 KB)

    Detailed schematic diagram for design layout and components

    TIDR656.PDF (115 KB)

    Detailed schematic diagram for design layout and components

    Products

    Includes TI products in the design and potential alternatives.

    Analog & precision switches & muxes

    TS5A231575V 2:1 (SPDT) two-channel analog switch

    Data sheet: PDF | HTML
    Audio ADCs

    PCM180824-bit, 99-dB SNR, 96-kHz stereo ADC with single-ended inputs

    Data sheet: PDF | HTML
    Low-power MCUs

    MSP430F213216 MHz MCU with 8KB Flash, 512B SRAM, 10-bit ADC, comparator, I2C/SPI/UART

    Data sheet: PDF
    Other wireless products

    CC8520PurePath™ Wireless 2.4 GHz for wireless digital audio streaming supporting up to 2 channels

    Data sheet: PDF
    PWM modulators

    TAS55588-Channel HD compatible audio processor with SRC & PWM output

    Data sheet: PDF | HTML
    Protocol & bus switches & muxes

    TS3V3303.3-V, 2:1 (SPDT), 4-channel video switch

    Data sheet: PDF
    Speaker, TV & soundbar audio amplifiers

    TAS5624A150-W stereo, 400-W mono, 12- to 38-V, PWM input Class-D audio amplifier w/ thermal enhancement

    Data sheet: PDF | HTML

    Technical documentation

    star
    = Top documentation selected by TI
    No results found. Please clear your search and try again.
    View all 3
    Top documentation Type Title Format options Date
    * Test report TIDA-00232 Test Results May 19, 2014
    More literature High-Power Audio Amplifiers TPA322x/4x/5x Dec 1, 2017
    User guide TIDA-00232 Quick Start Guide May 19, 2014

    Related design resources

    Software development

    APPLICATION SOFTWARE & FRAMEWORK
    PUREPATH-WL-CFG PurePath™ Wireless configurator
    IDE, CONFIGURATION, COMPILER OR DEBUGGER
    CCSTUDIO CCStudio™ integrated development environment (IDE)

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support.

    Videos