TIDA-00253

TIDA-00253

Design files

Overview

The TIDA-00253 reference design is functionally an 1:4 SDI Distribution Amplifier with a USB interface to allow connection to a host computer and a graphical user interface (GUI) program which allows the configuration of the devices on the board to be changed as desired, and allows for SDI video eye diagram monitoring. The multiplexing and eye measurements can be done without using a video analyzer or high bandwidth scope which is not practical to use in a regular video production environment.

Features
  • Single input, four output Distribution Amplifier.
  • Low power consumption, with automatic power down when no input signal is provided
  • Ability to estimate input cable length
  • Adjustable output signal amplitude and DC offset
  • Selectable board trace length between equalizer and reclocker
  • Ability to measure internal eye diagram with or without media/interconnects
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU381.PDF (267 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR717.PDF (40 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC463.ZIP (468 KB)

Design file that contains information on physical board layer of design PCB

TIDR716.PDF (346 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Serial digital interface (SDI) ICs

LMH0307 — 3G HD/SD SDI dual output cable driver with cable detect

Data sheet: PDF
Serial digital interface (SDI) ICs

LMH0376 — 3G HD/SD SDI Low Power reclocker with Eye Monitor and 4:1 input mux

Data sheet: PDF
Serial digital interface (SDI) ICs

LMH0395 — 3G HD/SD SDI dual output low power extended reach adaptive cable equalizer

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00253 Test Results Jun 5, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos