TIDA-00263

TIDA-00263

Design files

Overview

This reference design demonstrates an isolated RS-485 bus node with automatic correction of a reversed bus signal polarity caused by cross-wire faults. The design provides transient protection protecting the signal path against ESD, EFT, and surge transients specified in the IEC 61000 family of transient immunity standards. An isolated DC-DC converter provides power supply across the isolation barrier utilizing the push-pull converter principle.

Features
  • 6kV peak isolation    
  • IEC 61000-4-2 up to 16kV    
  • IEC 61000-4-4 up to 4kV    
  • IEC 61000-4-5 up to 1kV    
  • Data rate up to 250kbps
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU420.PDF (652 KB)

Reference design overview and verified performance test data

TIDR821.PDF (105 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC492.ZIP (99 KB)

Design file that contains information on physical board layer of design PCB

TIDR820.PDF (121 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7641FM — 4-channel, 3/1, digital isolator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS763 — 150-mA, 10-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD888 — Bus-Polarity Correcting RS-485 Transceiver with IEC-ESD Protection

Data sheet: PDF | HTML
Transformer drivers

SN6501 — Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Isolated Auto-Polarity RS-485 Transceiver (TIDA-00263 Verified Design) Jun 25, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos