TIDA-00264

TIDA-00264

Design files

Overview

The TIDA-00264 reference design is an automative rear light EMC design. This is a direct connection to battery appllication, with a total drive of 900mA LED current. The design is implemented with 3 TPS92630-Q1 devices with fault bus connection. The TIDA-00264 will help customers use the TPS92630-Q1 to design automotive rear lights and pass EMC tests.

Features
  • Min component to pass the RI and BCI test for automotive exterior lighting
  • Verify EMC perfermance during fault bus mode
  • This deign is sub-system and was certified for TL82166  RI and BCI level2 classA
  • This design  can be relayout and used for exterior automotive LED lighting design directly
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU448.PDF (1407 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR916.PDF (143 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC520.ZIP (2193 KB)

Design file that contains information on physical board layer of design PCB

TIDR915.PDF (132 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92630-Q1 — Automotive Three-channel Linear LED driver with Analog and PWM dimming

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00264 Test Results Jul 21, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos