TIDA-00267

TIDA-00267

Design files

Overview

A ready to use design that efficiently solves the problem of improper installation by adding antiparallel communication channels and appropriate control signal to enable polarity correction for the Controller Area Network (CAN) bus.

Features
  • Simplifies system installation with use of one control signal to enable polarity correction in case of cross wire fault
  • Discrete isolation enables tailored upgradability with other 16-pin SOIC DW packaged parts
  • Custom isolated power creates high efficiency solution
  • Turbo CAN Transceiver with fast loop times for large networks or fast data-rates
  • ISO7842 - 5.7 KVRMS isolation rating
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR823A.PDF (114 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC493.ZIP (237 KB)

Design file that contains information on physical board layer of design PCB

TIDR822.PDF (113 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

SN65HVD255 — CAN Transceiver with Fast Loop Times for Highly Loaded Networks

Data sheet: PDF | HTML
Digital isolators

ISO7842 — High voltage, reinforced 4-channel, 2/2, digital isolator with 2000VRMS VIOWM and 14.5mm creepage

Data sheet: PDF | HTML
Load switches

TPS22968 — 2-ch, 5.5-V, 4-A, 25-mΩ load switch with adj. rise time and output discharge

Data sheet: PDF | HTML
Transformer drivers

SN6501 — Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
White paper Accelerating automated manufacturing with advanced circuit isolation technology Jun 22, 2015
Technical article What do CAN bus signals look like? PDF | HTML Jun 4, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos