TIDA-00268

TIDA-00268

Design files

Overview

The TI Thunderbolt™ Single Port Peripheral reference design is optimized for Thunderbolt 2 systems which have a bandwidth of 20Gbps. The design utilizes the TPS65980 power management unit to reduce the BOM cost up to 50% and reduce the area about 40% over a discrete implementation. This design has been tested and certified at Intel for both self power and bus powered single port Thunderbolt systems.

Features
  • Tested & Certified Thunderbolt Design for Bus & Self-Powered Peripherals
  • Provides a low cost and simple optimized design
  • TPS65980 PMU powers the needed supplies and provides system control signals
  • PCIe Connector for quick proto-typing w/ expansion cards
  • Design guide and high level schematics provided
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU360.PDF (875 KB)

Reference design overview and verified performance test data

TIDU363.PDF (673 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR666.PDF (50 KB)

Detailed overview of design layout for component placement

TIDR665.PDF (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR664.PDF (175 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

TPS65980 — Thunderbolt™ Bus Power Power Management IC (PMIC)

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AHC1G126 — Single 2-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AUP1G17 — Single 0.8-V to 3.6-V low power buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Supply-voltage supervisors

TPS3700 — High-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring

Data sheet: PDF | HTML
Voltage translators

SN74AUP1T17 — Low Power, 1.8/2.5/3.3-V In, 3.3-V CMOS Out, Single Schmitt-Trigger Buffer Gate

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Thunderbolt Single-Port Design Outline Design Guide May 21, 2014
* Test report TIDA-00268 Thunderbolt Single-Port Testing May 22, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos