TIDA-00275

TIDA-00275

Design files

Overview

This TI reference design is an automotive cluster wide Vin power supply solution that includes a wide Vin buck converter with an integrated LDO.   Also includes a highly efficient synchronous step-down, dc-dc converter. Along with a linear regulator designed to meet JEDEC SSTL-2 and JEDEC SSTL-18 specifications for DDR termination. This cluster power solution is optimized for the mid-end cluster market with the entire solution supporting 6.0V-40V system capabilities that can withstand start stop, and load dump conditions. The front end buck converter (TPS65320-Q1) is capable of supporting  4.5V  cold crank conditions.

Features
  • Wide input voltage range: 6.0V - 40V withstanding start/stop, and load dump conditions
  • Monolithic high-voltage switching regulator with an integrated switch of 40 V, a power MOSFET, and a low-standby-current LDO Switching frequency programmable 100kHz – 2.5MHz
  • 3-MHz 2-A Step-Down Converter in 2-mm x 2-mm SON Package
  • Sink/source voltage regulator that will provide the VTT termination voltage for DDR memory
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU663.PDF (1775 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBZ4.PDF (24 KB)

Detailed overview of design layout for component placement

TIDRBZ2.PDF (226 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC784.ZIP (540 KB)

Design file that contains information on physical board layer of design PCB

TIDRBZ5.ZIP (535 KB)

PCB layer plot file used for generating PCB design layout

TIDRBZ3.PDF (292 KB)

Detailed schematic diagram for design layout and components

TIDRBZ1.PDF (380 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

LP2998-Q1 — DDR Termination Regulator for Automotive Applications

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65320D-Q1 — Automotive 3.6V to 36V, 3.2A buck converter with auto-sourced 280mA LDO regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Test report TIDA-00275 Test Results Nov 26, 2014
User guide TIDA-00275 Design Considerations Nov 26, 2014
Application brief TIDA-00275 Overview Nov 26, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos