TIDA-00311

TIDA-00311

Design files

Overview

This reference design is for a miniturized pulse oximeter specifically designed for high end clinical applications. The small form factor module can easily simplify and accelerate pulse oximeter system design. Featuring TI's AFE4403 Analog Front End for interfacing with the LED and Photodiode sensors, this design also includes an MCU for processing the information from the AFE. This design is a smaller form factor than TIDA-00010.

Features
  • Supports peripheral oxygen saturation measurement
  • Features AFE4403 and third party optical sensore module for measuring oxygen saturation
  • MSP430F5528 MCU for holding algorithm for each measurement
  • This design is tested and provides everything you need to complete your design including schematics, layout, gerber files, and BOM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRAM0.ZIP (1648 KB)

Detailed overview of design layout for component placement

TIDRAL9.PDF (195 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC633.ZIP (459 KB)

Design file that contains information on physical board layer of design PCB

TIDRAM1.ZIP (799 KB)

PCB layer plot file used for generating PCB design layout

TIDRAL8.PDF (156 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Biosensing AFEs

AFE4403Ultra-Small Integrated Analog Front End (AFE) for Heart-Rate Monitors and Low-Cost Pulse Oximeters

Data sheet: PDF | HTML
Low-power MCUs

MSP430F552825 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide TIDA-00311 Miniaturized Pulse Oximeter Reference Design Sep 18, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos