TIDA-00317

TIDA-00317

Design files

Overview

This reference design, which uses FDC1004EVM, provides robust and accurate capacitive-based liquid level sensing. TIDA-00317 demonstrates the sensor design and configuration setup to mitigate parasitic capacitance interference from the system environment.

Features
  • Liquid-level sensing using capacitive sensing technology
  • Reduces parasitic interference from the system environment
  • Rigid-flex circuit allows the sensors to be placed on various surface shapes
  • Liquid height resolution of <1 mm
  • Includes the environmental reference sensor to help compensate for environmental changes
  • Developed to be paried with FDC1004EVM and FDC1004EVM GUI
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU736A.PDF (943 KB)

Reference design overview and verified performance test data

TIDRCS1.PDF (300 KB)

Detailed overview of design layout for component placement

TIDRCS0.PDF (183 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC895.ZIP (1795 KB)

Design file that contains information on physical board layer of design PCB

TIDRCS2.PDF (141 KB)

PCB layer plot file used for generating PCB design layout

TIDRCR9.PDF (33 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430F552825 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
Signal conditioners

FDC10044-channel 16-bit capacitance-to-digital converter with active shield driver for EMC protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Capacitive-Based Liquid Level Sending Sensor Reference Design (Rev. A) Mar 5, 2015
Technical article What are you sensing? A novel approach for capacitive-based liquid-level sensing PDF | HTML Jun 25, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos