TIDA-00319

TIDA-00319

Design files

Overview

This high-speed digital output reference design for programmable logic controllers (PLCs) illustrates low-cost, simple high-speed single-ended digital output module using standard low-side driver and backplane powered using isolated power stage. High-speed digital output modules are required for motor control and positioning applications.

Features
  • Four high-speed digital outputs
  • External load power
  • Single-ended outputs working up to 500-kHz with 5-V field power and 100-kHz with 24-V filed power
  • 210-mW power consumption from backplane isolated power stage
  • Less than 100-ns transition time with 15-m cable
  • 300-mW power consumption per load for 5-V supply, and 44-Ω load
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC29A.PDF (1381 KB)

Reference design overview and verified performance test data

TIDRN31.PDF (315 KB)

Detailed overview of design layout for component placement

TIDRN30.PDF (64 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRN34.ZIP (1358 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCH9.ZIP (275 KB)

Design file that contains information on physical board layer of design PCB

TIDRN32.PDF (1420 KB)

PCB layer plot file used for generating PCB design layout

TIDRN33.PDF (2755 KB)

PCB layer plot file used for generating PCB design layout

TIDRN29.PDF (555 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM2765 — 50-kHz switched capacitor voltage doubler

Data sheet: PDF | HTML
Digital isolators

ISO7140CC — 4-channel, 4/0, digital isolator

Data sheet: PDF | HTML
Solenoid drivers

DRV8803 — 60V, 2.3A 4 channel low-side driver with PWM control and overcurrent protection

Data sheet: PDF | HTML
Transformer drivers

SN6501 — Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High Speed Digital Output PLC Module Design Guide (Rev. A) Sep 28, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos