TIDA-00339

TIDA-00339

Design files

Overview

This reference design offers a rapid prototyping platform for IO-Link sensor transmitters. Due to its design, it can be connected to TI LaunchPad / BoosterPack ecosystem on which the fully-validated IO-Link stack is implemented. The design has easy access to all interface and status signals. The different optional settings make this design flexible to adjust for several use cases. With the ability to connect sensor front-ends, the design can be used either as an evaluation platform of the IO-Link interface or as an entire sensor transmitter system. With the industry standard M12 connector, it can be connected to an IO-Link master system.

See more information on TMG.

Features
  • IO-Link v1.1 and v1.0 connectivity out-of-the-box (TMG stack, PHY and M12 connector)
  • Simple interfacing of sensors
  • Designed to meet:
    • IEC 61000-4-2
    • IEC 61000-4-4
    • IEC 61000-4-5
    • IEC 60255-5
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU681B.PDF (3045 KB)

Reference design overview and verified performance test data

TIDRC64.PDF (118 KB)

Detailed overview of design layout for component placement

TIDRC63.PDF (86 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRC66.ZIP (1559 KB)

Files used for 3D models or 2D drawings of IC components

TIDC816.ZIP (459 KB)

Design file that contains information on physical board layer of design PCB

TIDRC65.PDF (1112 KB)

PCB layer plot file used for generating PCB design layout

TIDRC62.PDF (930 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

IO-Link & digital I/Os

SN65HVD102 — IO-Link PHY for device nodes

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16 — 100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide IO-Link PHY BoosterPack (Rev. B) Mar 29, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00188 — IO-Link Sensor Transmitter Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos