TIDA-00358

TIDA-00358

Design files

Overview

This design showcases the CC254x family of Bluetooth® low energy (BLE) wireless microcontrollers (MCUs) + a meandered F antenna in a compact form factor that can be soldered to an existing PCB. This reference design provides access to all I/Os of the BLE wireless MCU allowing the evaluation of BLE connectivity in existing systems. This design is compatible with Texas Instrumentss royalty-free BLE stack that include example applications for faster evaluation.

Features
  • Automotive-qualified CC2541-Q1 available (Note: There is a slight pinout change from CC2541)
  • Provides reference design for Bluetooth Low Energy (BLE) antenna design- leveraging low cost trace antenna
  • Antenna performance provided in the test data
  • 22 Pin Functions are available
  • 2 SPI ports/ UART ports
  • I2C port
  • 2 GPIO ports with 20mA drive capability
  • 21 multiplex GPIOs
  • 8 ADC channels
  • 32 KHz-based sleep timer
  • BLE firmware and iOS app software is free of charge when used with TI radios or similar to help customers get to market faster
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU690.ZIP (1254 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRC61.PDF (219 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC814.ZIP (304 KB)

Design file that contains information on physical board layer of design PCB

TIDC815A.ZIP (1665 KB)

Detailed schematic diagram for design layout and components

TIDRC60.PDF (183 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive wireless connectivity products

CC2541-Q1 — Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report TIDA-00358 Test Results Dec 11, 2014
User guide TIDA-00358 Quick Start Guide Dec 11, 2014

Related design resources

Software development

DRIVER OR LIBRARY
BLE-STACK — Bluetooth Low Energy software stack

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos