TIDA-00401

TIDA-00401

Design files

Overview

TIDA-00401 is an isolated DC/DC turn-key reference design. It was designed for a 10-W isolated power supply with wide input voltage range, no opto-coupler feedback and low number of external components. The Fly-Buck™ topology is superior to a flyback design. The single-side populated PCB board provides a convenient tool for evaluation and on-the-fly optimization of the design with adequate headers, jumpers and test points for applications like PLC analog input/output modules.

Features
  • Isolated DC/DC power supply for 15-V to 36-V input and up to 10-W output power
  • Low quiescent current up to 20 mA
  • Open-loop, optocoupler-less design
  • Synchronization output and fixed switching frequency enable use in noise sensitive applications
  • Flexible configurable board enables easy evaluation and modification
  • Design guide provides detailed description and performance test data
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRFK1.PDF (280 KB)

Detailed overview of design layout for component placement

TIDRFK0.PDF (70 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFK3.ZIP (2038 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAJ2.ZIP (196 KB)

Design file that contains information on physical board layer of design PCB

TIDRFK2.PDF (670 KB)

PCB layer plot file used for generating PCB design layout

TIDRFJ9.PDF (252 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5160 — LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709 — 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A30 — 200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A47 — 1A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A49 — 150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide 10-W, 15-V to 36-V Isolated Power Supply With ±15 V and 5 V Design Guide (Rev. B) Nov 19, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00129 — 1W Small Form Factor Power Supply with Isolated Dual Output for PLC I/O Modules TIDA-00237 — Ultra-Small 1W, 12V-36V Iso Power Supply for Analog Prog Logic Controller Modules Reference Design TIDA-00400 — Isolated Power Supply for Programmable Logic Controller (PLC) IO Modules Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos