TIDA-00493

TIDA-00493

Design files

Overview

This reference design is a fixed-gain amplifier stage for measuring low-amplitude voltage and current inputs accurately over a wide dynamic range using SAR ADC for power measurement applications. Low-amplitude AC voltage from voltage dividers, current transformers or split-core current sensors with a 333-mV output can be accurately measured.

Features
  • Op amp-based fixed-gain amplifier stage for voltage and current inputs with output compatible to ADS8688 input range of ±2.56 V, ±5.12 V and ±10.24 V
  • Configurations provided:
    • Voltage input with resistor divider > 1-MΩ impedance (no external PT required)
    • 333-mV AC voltage output-type current sensor interface
    • CT secondary input with burden resistor: single-ended and differential
  • Onboard programmable reference provided for single-ended measurement applications.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA01.PDF (3948 KB)

Reference design overview and verified performance test data

TIDRFL1.PDF (93 KB)

Detailed overview of design layout for component placement

TIDRFL0.PDF (231 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFL3.ZIP (1864 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAJ5.ZIP (705 KB)

Design file that contains information on physical board layer of design PCB

TIDRFL2.PDF (199 KB)

PCB layer plot file used for generating PCB design layout

TIDRFK9.PDF (1274 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

LCD & OLED display power & drivers

TPS65131Split-Rail Converter with Dual, Positive and Negative Outputs (750mA typ)

Data sheet: PDF | HTML
Precision ADCs

ADS868816-bit, 500kSPS 8-channel single-supply SAR ADC with bipolar input ranges

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA41800.1 uV/C Drift, Quad, Low Noise, Rail-to-Rail, 36V Zero Drift Op Amp

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power Measurement AFE for mV Output Sensors Interfaced to SAR ADC Design Guide Jun 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos