TIDA-00527

TIDA-00527

Design files

Overview

This design demonstrates the implementation of a buspowered RS-485 application and allows to evaluate different filters for the DC power. This saves the cost and space for a separate power wiring.

A new preferred approach by using On-off key modulation to transmit RS-485 signals over power line is achieved with THVD8000. By integrating modulation and demodulation circuits, the THVD8000 can increase the frequency content of the baseband data being transmitted. This enables easier DC and AC coupling and system-side interfaces to standard universal asynchronous receivers-transmitters (typically used for RS-485) without any need for special encoding, which is useful in low-data-rate applications. This upgraded approach works well for both DC and AC power without any need for special coding in a microcontroller.

Features
  • Power over Bus for half-duplex RS-485
  • Evaluate different filters
  • One board configurable as master or slave
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU993.PDF (385 KB)

Reference design overview and verified performance test data

TIDREX9.PDF (195 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAC2.ZIP (326 KB)

Design file that contains information on physical board layer of design PCB

TIDREX8.PDF (41 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

SN65HVD75 — 3.3-V half-duplex RS-485 transceiver with IEC ESD, 20 Mbps

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD82 — 5V-Supply RS-485 with IEC ESD Protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide RS-485 Power Over Bus Design Guide May 15, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos